靜電消除器
靜電消除器 風扇型 IZF
系列 | 最大風量 | 離子發生方式 | 補正電壓 (離子平衡) |
---|---|---|---|
IZF10 | 0.46m3/min, 0.66m3/min, 0.80m3/min | 電暈放電方式 | ±13V |
IZF21 | 1.8m3/min | 電暈放電方式 | ±5V |
IZF31 | 4.4m3/min | 電暈放電方式 | ±5V |
產品特點
Extensive static neutralization
![](/newproducts/en/izf/images/02.jpg)
Extensive static neutralization area can be covered with adjustable louver.
![](/newproducts/en/izf/images/03.jpg)
Rapid static neutralization
![](/newproducts/en/izf/images/04.jpg)
The emitters life is almost doubled with averaging function.
![](/newproducts/en/izf/images/05.jpg)
Built-in sensor constantly monitors offset voltage.
Automatic balance adjustment function achieves stable offset voltage and reduces adjustment time.
![](/newproducts/en/izf/images/06.jpg)
Emitter contamination can be reduced by automatic cleaning function.
Cleaning arms are installed inside. Emitter cleaning is started by external input or operation button.
![](/newproducts/en/izf/images/07.jpg)
Contamination of the emitters can be detected.
Emitter contamination level is constantly monitored. When maintenance is required, the user is alerted by a signal output and the LED turning ON.
![](/newproducts/en/izf/images/08.jpg)
Emitter cartridge is easily replaceable. (No tools are required.)
![](/newproducts/en/izf/images/09.jpg)
Flow rate is adjustable in 10 steps using the flow rate adjustment dial. The flow rate adjustment dial is removable to prevent unexpected changes of adjustment.
![](/newproducts/en/izf/images/10.jpg)
Neutralizing static electricity on PET bottles
Trip-resistance during conveying/
Prevents adhesion of dust.
![](/newproducts/en/izf/images/16.jpg)
Neutralizing static electricity on film molded goods
Sticking and scattering prevention on a conveyor
![](/newproducts/en/izf/images/19.jpg)
Static neutralization on packaging materials made from polystyrene foam.
Darkening due to dust adhesion prevented
![](/newproducts/en/izf/images/20.jpg)