產品情報 »
產品目錄
» IO-Link對應產品
» 電空比例閥
電空比例閥
Electro-Pneumatic Regulator ITV10□0/20□0/30□0-X395
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-IO-ITV.jpg)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
ITV1010/ITV2010/ITV3010-X395 | 0.005 to 0.1 MPa |
ITV1030/ITV2030/ITV3030-X395 | 0.005 to 0.5 MPa |
ITV1050/ITV2050/ITV3050-X395 | 0.005 to 0.9 MPa |