產品情報 »
產品目錄
» 開關/感測器/控制器
» Auto Switches for Rotary Actuators and Air Grippers
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Auto Switches for Rotary Actuators and Air Grippers
Analog Auto Switch and Display Sensor Monitor D-MH1□

-
・Outputs the analog voltage according to the actuator stroke position
・A single switch can discriminate between max. 3 position points.
Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
・Detection position setting can be done away from the actuator.
・Analog voltage output (1 to 5 V)
・Can also be used with the analog auto switch single unit
・Reduced setting labor
・No need to fine-tune the switch mounting position
・Easy adjustment even in narrow places and on moving parts
・Improved productivity
・Gripper fully open → gripping → gripping failure detection
・Detection of gripper finger wear
・Minimized lead wire disconnection risk
Analog Auto Switch and Display Sensor Monitor D-MH1□
說明書
Series Type 查看搜尋結果 D-MH1AD(V) Analog auto switch 查看搜尋結果 D-MH1BN Sensor monitor 查看搜尋結果 D-MH1BP Sensor monitor 查看搜尋結果 Analog Auto Switch and Display Sensor Monitor D-MH1□
自我宣告書
Series Type 查看搜尋結果 D-MH1AD(V) Analog auto switch 查看搜尋結果 D-MH1BN Sensor monitor 查看搜尋結果 D-MH1BP Sensor monitor 查看搜尋結果
Series | Type | Description |
---|---|---|
D-MH1AD(V) | Analog auto switch | Analog output sensor (1 to 5 V) |
D-MH1BN | Sensor monitor | Display sensor monitor, NPN 2 outputs |
D-MH1BP | Sensor monitor | Display sensor monitor, PNP 2 outputs |
產品特點
Outputs the analog voltage according to the actuator stroke position

Analog voltage output (1 to 5 V)
・Can also be used with the analog auto switch single unit
Reduced setting labor
・No need to fine-tune the switch mounting position
・Easy adjustment even in narrow places and on moving parts
Improved productivity
・Gripper fully open R gripping R gripping failure detection
・Detection of gripper finger wear
・Minimized lead wire disconnection risk
No protrusion from the air gripper body end surface

Snapshot function for easy switch output setting Reduced setting labor

No protrusion from the air gripper body end surface

Improved productivity: The setting mode can be changed to allow for a wide range of uses.
By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.

Improved productivity: Easy resetting due to position shifting
The switch output’s output range and hysteresis can be set.

Improved productivity: Visualization of tool (attachment) wear
