產品目錄

產品情報 »  產品目錄  » 油壓元件  » 油壓缸

油壓缸

ISO Standard Hydraulic Cylinder CHS□/CHDS□

    ・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
    ・Cylinder with built-in cover and mounting bracket allows for easy disassembly
     and assembly
    ・Smaller cover section compared to tie-rod cylinders
    ・Reduced overall length (Compared to the CH2 series)
    ・With auto switch (CHDS□ series: CHDSD, CHDSG)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SeriesNominal pressure (MPa)Tube materialOperationTube bore size (mm)
CHSD10Stainless steelDouble acting
single rod
40, 50, 63, 80, 100
CHSG16Stainless steelDouble acting
single rod
32, 40, 50, 63, 80, 100

Go Top