產品目錄

產品情報 »  產品目錄  » 壓力控制元件  » 比例制御弁

比例制御弁

比例制御弁 JSP

    ・Control the flow rate smoothly according to the current
    ・Repeatability: ±3% F.S. or less
    ・Sensitivity: 2% F.S. or less
    ・2 body types: Body ported, Base mounted
    ・IP67 enclosure
    ・Seal material: FKM
    ・Choice of body material: Stainless steel, Brass
    ・Electrical entry: Grommet, Conduit, DIN terminal
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
シリーズタイプ管接続口径オリフィス径(mmφ)使用流体
JSP□3比例制御弁
ベース配管
1/81.4, 2.3空気
JSP□1比例制御弁
直接配管
1/4, 3/82.0, 3.2空気

產品特點

Control the flow rate smoothly according to the current

2 Body Types

Applications

Variations

With a single proportional solenoid valve, it is possible to control the flow rate in a stepless manner.

Features

Electrical entry

Applications