手指閥/手動閥/殘壓排放3通口閥
OSHA規格對應/附鎖孔殘壓排放3通口閥 VHS
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-079-VHS-e.jpg)
系列 | 名稱 | 手把操作 | 連接口徑 |
---|---|---|---|
VHS20 | 附鎖孔殘壓排放 3通口閥 | 單動作 | 1/8,1/4 |
VHS30 | 附鎖孔殘壓排放 3通口閥 | 單動作 | 1/4,3/8 |
VHS40 | 附鎖孔殘壓排放 3通口閥 | 單動作 | 1/4,3/8,1/2,3/4 |
VHS50 | 附鎖孔殘壓排放 3通口閥 | 單動作 | 3/4,1 |
VHS2510 | 附鎖孔殘壓排放 3通口閥 | 雙動作 | 1/8,1/4 |
VHS3510 | 附鎖孔殘壓排放 3通口閥 | 雙動作 | 1/4,3/8 |
VHS4510 | 附鎖孔殘壓排放 3通口閥 | 雙動作 | 1/4,3/8,1/2,3/4 |
VHS5510 | 附鎖孔殘壓排放 3通口閥 | 雙動作 | 3/4,1 |
產品特點
■Weight Reduction, Flow Improvementm, Energy Saving
Resin handle and bonnet is standard.
Weight Maximum 60% Lighter.
*VHS20
![](/newproducts/en/vhs/images/01.jpg)
Aluminum handle and bonnet type is available.
![](/newproducts/en/vhs/images/02.jpg)
Sonic Conductance C[dm3/s・bar] Max. 45% Up
Energy Saving
Zero blow-by of the air during switching of the handle
Combination with a (modular style) F.R.L. is possible.
![](/newproducts/en/vhs/images/03.jpg)
■Safety Measure
Can prevent accidents caused by inadvertent air supply problems.
Double action
Push the handle and then turn, 2-step action prevents malfunction.
![](/newproducts/en/vhs/images/06.jpg)