產品情報 »
產品目錄
» 開關/感測器/控制器
» Electronic Temperature & Humidity Switches
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Electronic Temperature & Humidity Switches
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH

-
・A relative humidity under pressure (inside piping) display function has
been added. New
・A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
・Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
・Visualization of relative humidity
Real-time monitoring
・Remote/Condition monitoring
Remote confirmation via switch output preventing condensation
problems!
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS) Proposal for Condensation Checker Installation
ColA | ColB |
---|---|
NewA1 | NewB1 |
NewA2 | NewB2 |
產品特點
Features

Condensation problem inside piping

Water resistant!
Measurement with stable accuracy is possible even inside humid piping!

Application Example

Set value (threshold value) setting

Example of membrane air dryer high humidity status confirmation

Simple 3-Step Setting

Relative humidity under pressure display function

Visualization of set items/status (sub-display)

Level bar display

Analog free span

2-color display type

Relative humidity ←→ Temperature (Switchable)

NPN/PNP switching function