產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 協作機械手臂用 真空夾取單元
協作機械手臂用 真空夾取單元
Magnet Gripper for Collaborative Robots MHM-X7400A-CRX
for the FANUC CORPORATION CRX Series
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-CRX | 160(2) 200(6) |
產品特點
Magnet Gripper for Collaborative Robots
Attracts and holds heavy objects with a magnet
Supports workpieces with holes and uneven surfaces
Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
Continues to hold workpieces even when the air is shut off
Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
FANUC CRX plug-in software
Component Parts
Characteristics
Holding force
The holding force graph shows the theoretical value for low-carbon steel plates.
Holding forces vary depending on the material and shape of the workpiece. Please perform a holding test while referring to the value selected based on the graph.
Dimensions
FANUC CRX Plug-in Software
Easy programming
By using SMC’s magnet gripper unit plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
? Please download the CRX plug-in software from the SMC website, and save it to a USB memory.