產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 協作機械手臂用 真空夾取單元
協作機械手臂用 真空夾取單元
Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-MHM-X7400A-M.jpg)
-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-ASSISTA | 160(2) 200(6) |
產品特點
Magnet Gripper for Collaborative Robots
![](/assets/newproducts/en-jp/mhm-m/images/01.jpg)
Attracts and holds heavy objects with a magnet
Supports workpieces with holes and uneven surfaces
Compact with high holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
Continues to hold workpieces even when the air is shut off
Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Component Parts
![](/assets/newproducts/en-jp/mhm-m/images/02.jpg)
Characteristics
Holding force
The holding force graph shows the theoretical value for low-carbon steel plates.
Holding forces vary depending on the material and shape of the workpiece. Please perform a holding test while referring to the value selected based on the graph.
![](/assets/newproducts/en-jp/mhm-m/images/03.jpg)
Dimensions
![](/assets/newproducts/en-jp/mhm-m/images/04.jpg)