產品目錄

產品情報 »  產品目錄  » 真空設備(真空發生器/真空吸盤/其他)  » 協作機械手臂用 真空夾取單元

協作機械手臂用 真空夾取單元

Vacuum Gripper for Collaborative Robots ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 

    ・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
    ・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
    ・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
     No interference with workpieces or workers
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□11-X1□
    for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 
    說明書
    Series 查看搜尋結果
    ZXP7□11-X1□查看搜尋結果
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□11-X1□Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

產品特點

■Vacuum Gripper for Collaborative Robots
■Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
■Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
■As the air piping and electric wiring built into the robot are used, no external wiring or piping is required. No interference with workpieces or workers
■Features a rounded appearance without corners
■A wide variety of cup variations are available to support a wide range of workpieces.
■Component Parts
■Cup Variations
■The cup pitch can be changed.
■Model Selection
■Dimensions

Go Top