產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 協作機械手臂用 真空夾取單元
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元 (zh-tw)
- Compact Compressor (zh-tw)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L (zh-tw)
- 壓力控制元件 (zh-tw)
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
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
協作機械手臂用 真空夾取單元
Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series

-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series說明書
Series 查看搜尋結果 ZXP7□21-X1 查看搜尋結果
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□21-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
產品特點
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
■Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
■Standards: Conforming to ISO 9409-1-50-4-M6
■FANUC CRX Plug-in Software
■FANUC CRX Plug-in Software
Easy programming
By using SMC’s vacuum gripper plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.