產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 真空吹拭兩用
真空吹拭兩用
Vacuum Flow ZHV
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/ZHV.jpg)
-
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 6820 L/min (ANR)∗1
Vacuum: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Vacuum pressure [kPa] | Suction flow rate [L/min (ANR)] | Discharge flow rate [L/min (ANR)] | Air consumption [L/min (ANR)] | Fluid passage dia. |
---|---|---|---|---|---|
ZHV10 | -6 | 520 | 670 | 180 | ø13 |
ZHV20 | -6 | 1975 | 2360 | 380 | ø21.6 |
ZHV30 | -6 | 4590 | 5310 | 710 | ø30 |
ZHV40 | -6 | 5270 | 6820 | 1330 | ø42 |
產品特點
Blow and vacuum can be performed by supplying compressed air.
![](/assets/newproducts/en-jp/zhv/images/01.jpg)
In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
![](/assets/newproducts/en-jp/zhv/images/02.jpg)
Large passage diameter available for suction of machining chips, particles, etc.
![](/assets/newproducts/en-jp/zhv/images/03.jpg)
Maintenance free
No regular motor maintenance is necessary compared with an electric blower.
Mounting bracket and dust bag are available.
![](/assets/newproducts/en-jp/zhv/images/04.jpg)
Application Examples
![](/assets/newproducts/en-jp/zhv/images/05.jpg)
Other Vacuum Flow
Click here for details on the following series.
![](/assets/newproducts/en-jp/zhv/images/06.jpg)
Click here for details on the following series.
![](/assets/newproducts/en-jp/zhv/images/07.jpg)