產品目錄

產品情報 »  產品目錄  » 高真空元件  » 高真空閥

高真空閥

鋁製高真空L型閥 XL□

    ・耐氟素強。
    ・外洩空氣少
    ・重金屬污染少

    ∗ XLA(V)/C/F(V)/G的法蘭型尺寸16~80已經在2017年9月改型。
     請選定XLA(V)-2/XLC-2/XLF(V)-2/XLG-2系列。
系列操作方式閥形式
軸密封
方式
用途法蘭
尺寸
XLA氣控型伸縮囊密封單動
(N.C.)
Body : Aluminum alloy
Bellows : Stainless steel 316L
16 ~ 160
XLAV
(附電磁閥)
氣控型伸縮囊密封單動
(N.C.)
Body : Aluminum alloy
Bellows : Stainless steel 316L
16 ~ 160
XLC氣控型伸縮囊密封複動Body : Aluminum alloy
Bellows : Stainless steel 316L
16 ~ 160
XLCV
(附電磁閥)
氣控型伸縮囊密封複動Body : Aluminum alloy
Bellows : Stainless steel 316L
16 ~ 80
XLF氣控型O形環密封單動
(N.C.)
Body : Aluminum alloy16 ~ 160
XLFV
(附電磁閥)
氣控型O形環密封單動
(N.C.)
Body : Aluminum alloy16 ~ 160
XLG氣控型O形環密封複動Body : Aluminum alloy16 ~ 80
XLGV
(附電磁閥)
氣控型O形環密封複動Body : Aluminum alloy16 ~ 80
XLD氣控型伸縮囊密封
O形環密封
單動
(N.C.)
Body : Aluminum alloy
Bellows : Stainless steel 316L
25 ~ 160
XLDV
(附電磁閥)
氣控型伸縮囊密封
O形環密封
單動
(N.C.)
Body : Aluminum alloy
Bellows : Stainless steel 316L
25 ~ 160
XLHManual伸縮囊密封ManualBody : Aluminum alloy
Bellows : Stainless steel 316L
16 ~ 50
XLSElectromagneticPressure
balanced
bellow seal
單動
(N.C.)
Body : Aluminum alloy
Bellows : Stainless steel 316L
16, 25

產品特點

■Aluminum High Vacuum Angle Valve
■Aluminum bodied

Uniform baking temperature

Excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve.


Lightweight, Compact

Large conductance, small body, excellent resistance against fluorine corrosion (body)

Low outgassing

Low outgassing makes it possible to use a lower capacity pump and also to shorten exhaust time.

Little heavy metal contamination

The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.

■Possible to replace the bellows
(Bellows seal type)

Bellows assembly can be replaced which reduces maintenance costs and waste materials.

■A model with a solenoid valve has been added. New



■A heat-resistant 2-color indicator solid state auto switch is available for models with a heater. (Option) New

・Ambient temperature: Max. 150° C (Sensor)
・2-color indicator

■Heater is available for option.


For 100/120° C

■Auto switches are mountable from 4 directions.


■High Vacuum Angle Valve Series Variations

Go Top