直動式3/4/5通口電磁閥
3通口電磁閥/直動提動式 VT307
系列 | 流量特性 2→3 (A→R) C[dm3/(s・bar)] | 流量特性 2→3 (A→R) b | 流量特性 2→3 (A→R) Cv | 消耗 電力 (W) | 可真空 使用 |
---|---|---|---|---|---|
VT307 | 0.71 | 0.25 | 0.17 | 4 (標準) 1.8 (低消耗電力型) | -101.2 kPa |
產品特點
■Energy-saving
Standard type: 4W (Existing product: 4.8 W)
Energy-saving type: 1.8W (Existing product: 2 W)
A single valve with various valve functions
(Universal porting type)
N.C. valve
N.O. valve
Divider valve
Selector valve
etc.
Low concentration ozone resistant
Rubber seal material: HNBR for main valve
Mounting dimensions are interchangeable with existing product
Body ported type and Manifold type are available.