油壓緩衝器
油壓緩衝器 RJ
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-072-RJ.jpg)
型式 | 系列 | 吸收能量(J) | 吸收行程(mm) | 螺牙外徑 |
---|---|---|---|---|
緩和型 | RJ | 0.5~70 | 4~25 | M6~M27 |
短行程型 | RJ | 0.5~3.7 | 5~10 | M8~M14 |
產品特點
Long service life reduces the maintenance work steps to one-third or less.
As the maximum number of operating cycles is increased significantly, the replacement cycles are reduced. This achieves the reduction of the running cost.
![](/newproducts/en/rj/images/01.jpg)
Smooth shock absorption characteristics are provided. Shock is relaxed at the stroke end.
As the shock absorption characteristics are improved, the durability is improved. At the same time, the product is applicable to a wide variety of workpieces.
![](/newproducts/en/rj/images/02.jpg)
The product is applicable a wide variety of workpieces using various options.
![](/newproducts/en/rj/images/05.jpg)
Selectable in accordance with impact mass and collision speed
Soft type and short stroke type are available as standard so as to be selectable according to usage conditions
(impact mass, collision speed).
![](/newproducts/en/rj/images/06.jpg)
Hydraulic oil in the oil pocket is suppled into the pressure chamber by elasticity of the accumulator to replenish the slight decrease of oil caused by operations.
![](/newproducts/en/rj/images/07.jpg)
The shock absorber/soft type Series RJ is mounted on the standard cylinder. This ensures soft stopping at the stroke end. For details, see
SMC’s general catalog.