產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 特殊吸盤
特殊吸盤
磁鐵式吸盤 MHM-X6400
系列 | 保持力 (工作物厚度: 0.6mm時) |
---|---|
MHM-32D1-X6400 | 80N |
MHM-32D2-X6400 | 50N |
MHM-32D3-X6400 | 30N |
產品特點
■Steel plates can be transferred without a vacuum.
Supports workpieces with holes and uneven surfaces where a vacuum pad cannot be used.
■Holds workpieces even when air is shut off.
■High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N (Workpiece plate thickness: 1.4 mm)
■Holding force can be adjusted with a bumper with 3 types of
thicknesses.
Prevents deformation of workpieces and accidental adsorption of a second piece.
Fluororubber with excellent oil resistance is used.
Has a contact surface structure which reduces sideslip.
Bumper can be replaced without a tool.