浮動接頭/桿端
桿端關節軸承(活塞桿前端金具) KJ□D
系列 | 螺牙尺寸 [mm] | 適用氣壓缸內徑 |
---|---|---|
KJ□D | M4~M42 | CJ2系列: ø10, ø16 CM2系列: ø20~ ø40 CG1系列: ø20~ø100 CA2系列: ø40 ~ø100 MB系列: ø32~ø125 MB1 系列: ø32~ø125 CQ2系列: ø12~ø100 C85系列: ø8~ø25 C75系列: ø32, ø40 C76系列: ø32, ø40 C95 系列: ø160~ ø250 C96系列: ø32~ø125 CP96系列: ø32~ø125 |
產品特點
■Can be used as an auxiliary bracket for the oscillating mechanism.
■Reduces the design and assembly labor of the oscillating mechanism.
■Applicable cylinders
CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125