產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元 (zh-tw)
- Compact Compressor (zh-tw)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L (zh-tw)
- 壓力控制元件 (zh-tw)
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
-
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
特殊環境用接頭
EHEDG Compliant/Clean Design/FDA Compliant Fittings
KFG2H□-E/KFG2H□-C/KQ□2-F・KFG2-F
Type | Series | Description | Thread type |
---|---|---|---|
EHEDG compliant | KFG2H□-E | Stainless steel 316 insert fittings | M,G |
Clean design | KFG2H□-C | Stainless steel 316 insert fittings | M,G |
FDA compliant | KQG2-F | Stainless steel 316 One-touch fittings | M,R,Rc, UNF,NPT G |
FDA compliant | KQB2-F | Metal One-touch fittings | M,R,Rc, UNF,NPT G |
FDA compliant | KFG2-F | Stainless steel 316 insert fittings | R,Rc, NPT G |
產品特點
Hygienic design prevents liquid from accumulating after cleaning
US FDA compliant materials

EHEDG Compliant Fittings KFG2H□-E Series
●EHEDG Certification

-
●Design for less residual liquid accumulation
-
●Achieved IP69K rating
●Rubber parts
The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA) §177.2600.
They are colored in blue for superior visibility.●Body type: Male connector
●Connection thread: M, G*
*ISO 16030 compliant
●Fluid temperature: ?5 to 150℃
Clean Design Fittings KFG2H□-C Series
-
●Design for less residual liquid accumulation
-
●Metal parts: Stainless steel 316
●Rubber parts
The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA)
§177.2600. They are colored in blue for superior visibility.●Body type: Male connector
●Connection thread: M, G*
*ISO 16030 compliant
●Fluid temperature: ?5 to 150℃
US FDA Compliant Fittings KQG2-F/KQB2-F/KFG2-F Series
●Rubber parts
The material used is a special FKM that is compliant with the U.S. Food and Drug Administration (FDA) §177.2600.
●Grease
NSF H1 compliant paraffin grease is used.

US FDA (U.S. Food and Drug Administration) Compliant Tubing
