浮動接頭/桿端
浮動接頭 J
型式 | 系列 | 適用氣壓缸內徑 (mm) |
---|---|---|
輕量輕巧型 | JT | 20,25,32,40 |
輕負載用輕量型 | JC | 20,25,32,40,50,63 |
標準型 | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 |
標準型 | JA-X530,JAF-X530,JAL-X530 | 180,200 |
重載重型 | JAH,JAHF,JAHL | 40,50,63,80,100 |
薄型氣壓缸專用型 | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 |
不鏽鋼型 | JS | 10,15,16,20,25,32,40,50,63 |
產品特點
![JT Series](/newproducts/en/jt/images/01.jpg)
■More compact and light-weight combination are available by using
the JT series with a JCM series cylinder.
![](/newproducts/en/jt/images/04.jpg)
■Screw size is the same as the screw size for standard JA series.
■With dustproof cover
![JC Series](/newproducts/en/jt/images/05.jpg)
■Light weight With the aluminum case
Weight 30% reduction
*Compared to the existing model JA40
![](/newproducts/en/jt/images/06.jpg)
Product suitable for air cylinders
・Light weight mitigates lateral loads to air cylinders.
・Maximum tensile force equivalent to 1 MPa
■Floating joint compensates for any misalignment between the
work piece and the air cylinder.