產品目錄

產品情報 »  產品目錄  » 計裝用補助元件  » 驅動器

驅動器

空氣伺服氣壓缸 IN-777

    受注生產品


    ・氣壓缸可多點定位、 控制
    ・高速應答性與高往復定位精度
     往復定位精度: ±0.5 mm
    ・單元化設計,有簡便的維修性
    ・搭載自己診斷功能(LED亮燈與信號輸出)
    ・空氣、 電氣停止時的活塞緊急作動停止
形式系列作動方式氣缸內徑 (mm)最大速度
空氣伺服氣壓缸IN-777複動,單桿125, 160, 200, 250, 320ø125 ~ ø250:155mm/sec
ø320:80mm/sec

產品特點

■Capable of air cylinder multipoint positioning and control
■Fast response and high positioning repeatability

With a built-in position sensor, the servo valve can be used to control the flow rate on both the head side and the rod side of the cylinder, and it can also be used to position the cylinder.



■Cylinder with an integrated servo valve and controller
■Easier maintenance due to unitization
■Easy initial setting

Input an I/O signal to move the rod forward, and set the rod stop position to 20 mA (or 4 mA).

■Speed adjustment function

Capable of 10-level speed setting

■Built-in self-diagnosis function
(LED lamp and signal output)
■Fail-safe ports

If the air servo cylinder air or power supply is cut, air from the emergency tank can be supplied via the FA/FB port in order to allow for the manual operation of the air cylinder rod.

Go Top