空冷式恆溫機
恆溫乾燥機 附空氣溫度調節功能 IDH□
系列 | 處理空氣量 L/min(ANR) | 出口空氣溫度 設定範圍 | 出口空氣設定 壓力範圍 | 出口空氣溫度 安定性 | 冷卻 方式 |
---|---|---|---|---|---|
IDH□4 | 100 ~ 500 | 15 ~ 30℃ | 0.15 ~ 0.85MPa | ±0.1 | 加熱器加熱 PID控制 |
IDH□6 | 200 ~ 800 | 15 ~ 30℃ | 0.15 ~ 0.85MPa | ±0.1 | 加熱器加熱 PID控制 |
產品特點
Power failure auto-restart function
Even if operation is stopped by unexpected power failure, once the power supply is recovered, the operation will start automatically.
* If an instantaneous power failure occurs, the operation may restart after a few minutes.
Control temperature failure alarm
If the temperature exceeds the set temperature by an arbitrary amount, an error signal will be generated.
* At shipment, if the control temperature exceeds or goes under the set temperature by ±5ºC, an error signal will be generated.
Auto-tuning (A·T) function
The control set values (PID) are automatically set.
Key-lock function
The set value is protected so it will not be changed even if keys are touched by mistake or setting is changed.