產品目錄

產品情報 »  產品目錄  » 恆溫元件  » 空冷式恆溫機

空冷式恆溫機

恆溫乾燥機 附空氣溫度調節功能 IDH□

    ・可穩定供給恆溫・調壓的乾燥無塵空氣
     不論季節,可以供給相同條件・品質的壓縮空氣
    ・應用例:
     供給固定條件的壓縮空氣到工作機械的空氣軸承等
    ・內藏過濾器
     過濾器過濾精度: 0.01 μm (99.9%捕集效率)
     出口側油霧濃度: Max. 0.01 mg/m3 (ANR)
     出口側清淨度: 0.3 μm 以上的粒子3.5個/L (ANR) 以下
    ・對應全球性的電源
     單相100, 200, 230 VAC (50/60 Hz)
系列處理空氣量
L/min(ANR)
出口空氣溫度
設定範圍
出口空氣設定
壓力範圍
出口空氣溫度
安定性
冷卻
方式
IDH□4100 ~ 50015 ~ 30℃0.15 ~ 0.85MPa±0.1加熱器加熱
PID控制
IDH□6200 ~ 80015 ~ 30℃0.15 ~ 0.85MPa±0.1加熱器加熱
PID控制

產品特點

■Stable supply of temperature and pressure controlled dry clean air!
■All-in-One
■Compact, Space saving
■Convenient Functions

Power failure auto-restart function

Even if operation is stopped by unexpected power failure, once the power supply is recovered, the operation will start automatically.
* If an instantaneous power failure occurs, the operation may restart after a few minutes.


Control temperature failure alarm

If the temperature exceeds the set temperature by an arbitrary amount, an error signal will be generated.
* At shipment, if the control temperature exceeds or goes under the set temperature by ±5ºC, an error signal will be generated.


Auto-tuning (A·T) function

The control set values (PID) are automatically set.


Key-lock function

The set value is protected so it will not be changed even if keys are touched by mistake or setting is changed.

■Application Examples

Go Top