空氣乾燥器
Membrane Air Dryer 10-IDG□A
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Outlet air flow rate L/min (ANR) | Outlet air atmospheric pressure dew point (℃) |
---|---|---|
10-IDG30A to 100A | 300 to 1000 | -20 |
10-IDG30HA to 100HA | 300 to 1000 | -15 |
10-IDG30LA to 100LA | 75 to 300 | -40 |
10-IDG60SA to 100SA | 50 to 150 | -60 |
10-IDG3 to 100 | 25 to 1000 | -20 |
10-IDG3H to 100H | 25 to 1000 | -15 |
10-IDG30L to 100L | 75 to 300 | -40 |
10-IDG60S to 100S | 50 to 150 | -60 |