產品目錄
插銷滑位氣壓缸
能以各種數據格式輸出支持所有型號的2D/3D CAD數據。 能在安裝了選購件、歧管的狀態下輸出。
With rod extended: Deflection of ±0.1 mm or less (With 71 mm bore, 50 mm stroke)
Non-rotational accuracy: ±0.1 mm or less (71 mm bore, with a 17.25 N·m load applied in the rotating direction.)
Positioning accuracy ±0.05 mm
Distance accuracy ±0.1 mm
Retract force 1764 N, Extending force 2362N (71 mm bore, 0.6 MPa pressure)