產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 插銷滑位氣壓缸

插銷滑位氣壓缸

高精度定位用插銷滑位氣壓缸 CKQG-X2370/CKQP-X2371

    ・高精度:桿前端偏差值±0.1mm以下
    ・位置精度
    ・客戶準備的工作物定位插銷可直接安裝
    ・內藏線圈刮環
    ・氣壓缸+定位插銷部的單元化,工時削減
    ・可安裝耐強磁界磁簧開關
種類系列氣缸內徑 (mm)行程 (mm)
標準磁石內藏型CKQG-X237032, 40, 5025, 30, 40, 50
強力磁石內藏型CKQP-X23715030, 50

產品特點

■High Precision Rod end Deflection ±0.1 mm or less

Rod end deflection of ±0.1 mm or less is achieved when a load is applied to the rod at its extension end.

■Position Reproducibility

Mounting surface ⇔ Rod center Distance accuracy ±0.1 mm
Cylinder mounting surface knock pin hole ⇔ Rod end Distance accuracy ±0.1 mm

■Pin for positioning the workpiece provided by the customer can be directly mounted.



■ Reduces labor time by integrating the cylinder and guide.

  • Reduction in design labor
  • Reduction in assembly labor
■Built-in coil scraper

Removes welding spatters, foreign matter, cutting chips, etc. sticking to the piston rod.

■Magnetic field resistant auto switches are mountable.

Go Top