產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元 (zh-tw)
- Compact Compressor (zh-tw)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L (zh-tw)
- 壓力控制元件 (zh-tw)
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
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
工具操作型調速閥
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

-
・Improved environmental resistance with the all metal exterior
・Flow adjustable by a flat head screwdriver
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery
・More compact: Height reduced by 28% (For G thread, face seal)
・2 types are available for different applications.
For welding environments and for general environment
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
說明書
Type Series 查看搜尋結果 Metal body, Elbow type ASB-D 查看搜尋結果
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-D | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |