產品情報 »
產品目錄
» 二次電池對應系列 25A-
» 檢知開關/磁簧開關
檢知開關/磁簧開關
Detection Switch 25A-
Safety Instructions Features/Applicable Products/Variations/Related Products/Precautions Green Procurement (RoHS)
Series | Model | Specification |
---|---|---|
Pressure Switch | 25A-ZSE20(F)/ISE20 | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20A(F)/ISE20A | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20B(F)/ISE20B | 3-screen display high-precision |
Pressure Switch | 25A-ZSE20C(F)/ISE20C(H) | 3-screen display high-precision, for general fluids |
Flow Switch | 25A-PF2M7 | For air, Integrated display |
Flow Switch | 25A-PFM7 | For air, Integrated display |
Flow Switch | 25A-PFM5 | For air, Remote sensor unit |
Flow Switch | 25A-PFM3 | For air, Flow monitor |
Flow Switch | 25A-PFMB7 | For air, Integrated display |
Flow Switch | 25A-PF3W7-Z | For water, Integrated display |
Flow Switch | 25A-PF3W5-Z | For water, Remote sensor unit |
Flow Switch | 25A-PF3W | For water, Integrated display/Remote sensor unit |
Flow Switch | 25A-PF3W | For PVC, Integrated display/Remote sensor unit |
Flow Switch | 25A-PF3W | For water, Flow monitor |