產品目錄

產品情報 »  產品目錄  » 二次電池對應系列 25A-  » 方向控制元件

方向控制元件

Directional Control Valve 25A-

    *Consult your SMC sales representative.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
SeriesModelSpecification
5-Port Solenoid Valve25A-JSY1000/3000Plug-in connector connecting base
5-Port Solenoid Valve25A-JSY1000/3000Non Plug-in metal base
5-Port Solenoid Valve25A-SY5000Plug-in connector connecting base
5-Port Solenoid Valve25A-SY5000, SY7000
5-Port Solenoid Valve25A-VQ2000, 4000(W)
5-Port Solenoid Valve25A-SQ2000
5-Port Solenoid Valve25A-VQZ1000
Separate Type Double Check Block25A-VQ1000, 2000Double check block
3-Port Solenoid Valve25A-VP342, 542, 742Body ported
3-Port Solenoid Valve25A-VP344, 544, 744Base mounted
3-Port Solenoid Valve25A-VP500, 700Safety standards ISO13849-1
3-Port Solenoid Valve25A-VT317
3-Port Solenoid Valve25A-VG342
5-Port Air Operated Valve25A-SYA5000, 7000
3-Port Air Operated Valve25A-SYJA500, 700
Finger Valve25A-VHK-A
OSHA Standard Compliant
Pressure Relief 3-Port Valve
with Locking Holes
25A-VHS20(W), 30(W), 40(W), 50(W)-D
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS20, 30, 40, 50
Conforming to OSHA Standard
Pressure Relief 3-Port Valve with Locking Holes
25A-VHS2510, 3510, 4510, 5510

Go Top