產品目錄

產品情報 » 旋轉缸/氣壓夾爪  » 磁鐵式吸盤

磁鐵式吸盤

磁鐵式吸盤 MHM

    ・用磁石可吸着・保持重物
    ・保持力:最大1000 N (ø50, 工作物厚度6mm時)
    ・不使用真空,即可搬送鋼板
     對應無法使用真空吸盤的有洞、凹凸不平及複雜形狀的工作物
    ・可調整保持力 (吸著力)
    ・防止落下: 即使切斷空氣,也可保持工作物
系列最大保持力 [N] (工作物厚度) [mm])
MHM-1650(6)
MHM-25200(6)
MHM-32500(6)
MHM-501000(6)

產品特點

■Attracts and holds heavy objects with a magnet
■Transfers steel plates without a vacuum

Support workpieces with holes and uneven surfaces

■Drop prevention

Holds workpieces even when air is shut off

■Holding force can be adjusted by changing the distance between the magnet and workpiece.
■Compact with high holding force
■Mounting
■Auto switches can be mounted on
2 surfaces.

 

■Cushion pad

Pads are replaceable.