温控器(循环液温控装置)
温控器/基本型 HRSE
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-img1-HRSE-c.jpg)
-
・三重控制实现了大幅节能!
消耗功率降低33%
・体积小、重量轻 32kg (AC100V规格)
・无需维护:磁力泵
・静音设计:55dB(A)
※提供样机借用服务
请与最近的营业所联系。
营业所一览
系列 | 设定温度 范围 | 冷却能力 | 温度 稳定性 | 冷却方式 |
---|---|---|---|---|
HRSE | 风冷冷冻式 | 1.2kW, 1.6kW, 2.2kW (60Hz时) | ±2.0℃ | 风冷冷冻式 |
产品特点
■Large energy saving by triple control!
Compressor, fan and electronic control valve can be controlled depending on the heat load from the user's equipment.
Power consumption reduced by 33%
![](/newproducts/en/hrse/images/01.jpg)
Circuit diagram
![](/newproducts/en/hrse/images/02.jpg)
■Compact/Lightweight 32 kg(100 VAC)
■Cooling capacity 1.2, 1.6, 2.2 kW
■Max. ambient temperature 40°C (200 VAC)
■Set temperature range 10 to 30°C
■Temperature stability ±2.0°C
■Maintenance free Magnet pump
■Low-noise design 55 dB (A)
■Power supply 100/200 VAC 50/60 Hz
[New]230 VAC (50/60 Hz)