产品信息 »
产品目录
» 化学液用阀/管接头&针阀/管
» 管子
管子
氟树脂管子(PFA) TLM/TILM
系列 | 管子外径 公制 | 管子外径 英制 | 颜色 |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6 φ8,φ10,φ12,φ16 φ19,φ25 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'',φ3/4'',φ1'' φ1 1/4'' | 半透明、黒 红、蓝 |
产品特点
■Max. operating temperature::260℃
■22 size variations
![](/newproducts/en/tlm/images/01.jpg)
Metric size:ø2 to ø25 (13 sizes)
Length per roll:10 m, 20 m, 50 m, 100 m
Straight:2 m
Inch size:1/8'' to 1 1/4'' (9 sizes)
Length per roll:10 m, 20 m, 50 m, 100 m,
16 m (50 ft), 33 m (100 ft)
Straight:2 m
■Applications
- Photovoltaic cell manufacturing
- LCD manufacturing
- HDD manufacturing
- Medical
- Food
■Complies with Food Sanitation Law
- Complies with the test conforming to Japan’s Food Sanitation Law based on the 370th notice given by the Ministry of Health and Welfare in 1959.
- Complies with FDA (Food and Drug Administration) §177-1550 dissolution test.