夹紧气缸
托架锁紧气缸 W-R1/W-R3
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-WR1.jpg)
系列 | 搬运物质量 | 夹紧力(N) | 缸筒内径(mm) |
---|---|---|---|
W-R1 | 1000kg以下 | 4430 | 100 |
W-R3 | 3000kg以下 | 4070 | 100 |
产品特点
■Centering applied to correct positional deviation of up to ±50 mm
■Through the toggle mechanism, max. clamping force of 4430 N
![](/newproducts/en/w-r/images/01.jpg)
■Selectable when the mass of the transferred object is either 1000 kg or 3000 kg, with consideration given to the impact during positioning