空气干燥机
冷冻式空气干燥机 适合欧洲・亚洲・大洋洲的规格 IDFA
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-IDFA.jpg)
系列 | 额定入口条件 | 处理空气量 (m3/h [ANR] ) 露点温度3℃ | 处理空气量 (m3/h [ANR] ) 露点温度7℃ | 处理空气量 (m3/h [ANR] ) 露点温度10℃ | 使用冷媒 | 接管口径 |
---|---|---|---|---|---|---|
IDFA60 | 35℃ 0.7MPa | 204 | 300 | 360 | R410A(HFC) GWP:2088 | R1 |
IDFA70 | 35℃ 0.7MPa | 312 | 408 | 480 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFA80 | 35℃ 0.7MPa | 552 | 654 | 720 | R410A(HFC) GWP:2088 | R2 |
IDFA90 | 35℃ 0.7MPa | 810 | 900 | 960 | R410A(HFC) GWP:2088 | R2 |
产品特点
■Options
・Cool compressed air output [New]
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
■Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]