产品目录

产品信息 »  产品目录  » 流体控制元件  » 2、3通电磁阀/气控阀

2、3通电磁阀/气控阀

零压差动作型先导式2通电磁阀 VXZ

    ・用于空气、水、高温水、油、高温油
    ・阀体材质:Al、树脂、C37、SUS
    ・带快换管接头(树脂阀体)
    ・IP65
系列阀形式接管口径孔口直径(mmφ)
VXZN.C./N.O.φ10,φ12,φ3/8''
1/4~1
10~25

产品特点

■Zero differential pressure type

Can be used at 0 m hydraulic head!
Min. operating pressure differential: 0 MPa
(When the valve opens.)

■Compact / Lightweight

Body material:
Aluminum*, Resin* (Built-in One-touch fittings) Applicable fluid*:Air

Body material:C37, Stainless steel
Applicable fluid∗:
Air, Water, Oil, Heated water, High temperature oil

Valve type:N.C., N.O.

Enclosure:IP65∗

*Electrical entry flat terminal type terminal is IP40.


Built-in full-wave rectifier type

■Improved durability
Service life is extended by the special construction.(compared with current AC specification)
■Reduced buzz noise
Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction.
■Improved OFF response
Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil.
■Low-noise construction
Specially constructed to reduce the metal noise during operation.

■Variations

Go Top