2、3通电磁阀/气控阀
先导式2通电磁阀 VXD
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-003-VXD.jpg)
系列 | 阀形式 | 接管口径 | 孔口直径(mmφ) |
---|---|---|---|
VXD | N.C./N.O. | φ10,φ12,φ3/8'' 1/4~1 32A~50A | 10~50 |
产品特点
■Compact / Lightweight
Body material: C37, Stainless steel, CAC407
Adaptation fluid:Air, Water, Oil,
- Heated water(99°C),
- High temperature oil(99°C)
![](/newproducts/en/vxd/images/04.jpg)
Options added![New]
- Class H/24 VDC
- Class H/DIN terminal
- Seal material: EPDM
■Adaptation fluid:Air, Water, Oil, Heated water(99°C), High temperature oil(99°C)
Enclosure: IP65
* Electrical entry flat terminal type terminal is IP40.
Power consumption (DC/N.C. valve):
4.5 W (VXD23 to 25), 10.5 W (VXD28 to 29), 7 W (VXD26 to 27)
![](/newproducts/en/vxd/images/07.jpg)
Built-in full-wave rectifier type(AC specification: Insulation type Class B/H)
・Improved durability
Service life is extended by the special construction. (compared with current shading coil)
・Reduced buzz noise
Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction.
・Reduced apparent power (Class B, N.C. valve)
10 VA → 7 VA (VXD23 to 25)
20 VA → 9.5 VA (VXD26 to 27)
32 VA → 12 VA (VXD28 to 29)
・Improved OFF response
Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil.
・Low-noise construction
Specially constructed to reduce the metal noise during operation.