产品目录

产品信息 »  产品目录  » 压力控制元件  » 电气比例阀

电气比例阀

5.0MPa对应高压电气比例阀 ITVX

    ・对空气压力进行与电气信号成比例的无级控制
    ・最高供给压力:5.0MPa
    ・设定压力范围:0.01~3.0MPa
    ・最大流量:3,000L/min(ANR)
    ・使用流体:空气,N2,O2,Ar
    ・接触流体部:使用氟素润滑脂
系列接管口径设定压力(MPa)
ITVX3/80.01~3.0

产品特点

■Stepless control of air pressure proportional to an electrical signal

Maximum supply pressure : 5.0 MPa
Set pressure range : 0.01 to 3.0 MPa
Maximum flow rate : 3000L/min(ANR)*

* Supply pressure: 5.0 MPa Set pressure: 3.0 MPa

Fluid : Air, N2, O2*, Ar

* When using O2, refer to “Fluid Supply” on page 865.

Wetted parts : Fluorine grease
Power consumption : 3 W or less

■Application example

Go Top