产品目录

产品信息 »  产品目录  » 压力控制元件  » 电气比例阀

电气比例阀

3.0MPa对应高压电气比例阀 ITVH

    ・最高供给压力:3.0MPa
    ・设定压力范围:0.2~2.0MPa
     无级控制2.0MPa以内的空气压力
    ・稳定性:±1%F.S.以下
    ・消耗功率:3W以下
    ・最大流量:3,000L/min(ANR)
    ・接触流体部:使用氟素润滑脂
系列接管口径设定压力(MPa)
ITVH1/4,3/80.2~2.0

产品特点

■Maximum supply pressure:3.0 MPa
■Set pressure range: 0.2 to 2.0 MPa

Stepless control of air pressure up to 2.0 MPa

■Stability: ±1% F.S.*or less

* The value is confined to the static state. Pressure may fluctuate when air is consumed at the output side.

■Power consumption: 3 W or less
■Maximum flow rate: 3000 L / min (ANR)*

* Supply pressure: 3.0 MPa, Set pressure: 1.0 MPa

■Parts in contact with fluid: Fluorine grease
■Pipe thread type: Rc, NPT, G
■Weight: Approx. 630 g*

* Without options

■Digital pressure display
■Linearity: ±1% F.S. or less
■Hysteresis: 1% F.S. or less
■Repeatability: ±1% F.S. or less
■Connector, Bracket
■Application Examples
■Variation Map

Go Top