产品信息 »
产品目录
» 消音器/排气洁净器/气枪/压力计
» 气枪
气枪
气枪 VMG
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-097-VMG.jpg)
-
・使用SMC的 [气枪]+[带单向阀的快换接头]+[螺旋管] 可减少20%功耗。
・压力损失1%以下(喷嘴径:ø2.5)
・适用喷嘴
带外螺纹的喷嘴、带外螺纹的高效率喷嘴。
带外螺纹的低噪音喷嘴、铜管长喷嘴。
系列 | 接管口径 | 使用压力范围囲 (MPa) | 有效截面积 (mm2) | 喷嘴连接口径 |
---|---|---|---|---|
VMG | Rc,NPT,G 1/4,3/8 | 0~1.0 | 30 | Rc1/4 |
产品特点
■20% reduction in power consumption with
the SMC "Blow gun" + "S coupler" + "Coil tube"
*10% reduction with the "Blow gun (VMG)" only
the SMC "Blow gun" + "S coupler" + "Coil tube"
*10% reduction with the "Blow gun (VMG)" only
![](/newproducts/en/vmg/images/01.jpg)
■Amount of electricity used in a factory
The electricity used by compressors for air accounts for approximately 20% of that consumed by the entire factory. Also, 70% of the air consumed in the process is used for air blowing. SMC blow guns have minimal pressure loss compared with conventional models, so they can achieve equivalent performance at lower pressures and with less volume of air consumption. As a result, it is possible to achieve a 20% reduction in power consumption.
![](/newproducts/en/vmg/images/02.jpg)
■Operability, Safety, Environment
Not affected by supply pressure, assured operability
When using this product even at a high pressure, the same gripping force is required as for a lower pressure due to the unique balance-poppet construction.
![](/newproducts/en/vmg/images/04.jpg)