紧凑型气缸
薄型气缸/紧凑型 CQS/CDQS
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-020-CQS-CDQS.jpg)
-
・全长较短的方形缸,可3面或4面安装磁性开关
安装磁性开关后不会凸出本体的紧凑型气缸
・增加双耳环摆动底座安装件、薄型脚座安装件
・带磁性开关(CDQS系列:CDQS、CDQSW、CDQSK、CDQSKW、
CDQS□S)
型号 | 系列 | 动作方式 | 缸径(mm) |
---|---|---|---|
标准型 | CQS | 单杆双作用 | 12,16,20,25 |
标准型 | CQS | 单作用(弹簧压回·压出) | 12,16,20,25 |
标准型 | CQSW | 双杆双作用 | 12,16,20,25 |
杆不回转型 | CQSK | 单杆双作用 | 12,16,20,25 |
杆不回转型 | CQSKW | 双杆双作用 | 12,16,20,25 |
耐横向负载型 | CQS□S | 单杆双作用 | 12,16,20,25 |
产品特点
The “D-M9” auto switch will not protrude from switch mounting groove.
Cross-section of a cylinder tube is the same configuration regardless of w/ switch or w/o switch.
3 faces on ø12, ø16, and all 4 faces including port side on ø20, ø25.
Basic mounting is 2 way. You can choose either through-hole or both ends tapped mounting.
Hexagonal cross sectional shape piston rod for high non-rotation accuracy.
ø12, ø16 ̶ ±1°
ø20, ø25 ̶ ±0.7°
![](/newproducts/en/cqs/images/01.jpg)
Compact foot bracket
- Compact foot bracket has the same width as the cylinder.
Overall width reduced by up to 43% (for ø12)
![](/newproducts/en/cqs/images/02.jpg)
More compact installation space possible
- Short pitch mounting is possible.
- Allows installation close against a wall.
![](/newproducts/en/cqs/images/03.jpg)
Height from the bottom of brackets to the center of a cylinder is the same as the existing model.
![](/newproducts/en/cqs/images/04.jpg)
Added pivot brackets for double clevis.
Rotating angle: Max. 100°(For ø12, ø16)
- Time to design rotating bracket saved.
- Improved amount of mounting freedom.
- Can be mounted to an installed double clevis cylinder.
![](/newproducts/en/cqs/images/05.jpg)
![](/newproducts/en/cqs/images/06.jpg)