ISO气缸
符合ISO规格的气缸 CP96/CP96SD
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-img1-CP96-CP96SD.jpg)
-
・符合ISO规格(15552)。
・缓冲阀容易调节。
・4面均配置有CNOMO用槽、和-M9□、A9□用槽。
・带磁性开关(CP96SD系列:CP96SD,CP96KD)
※CP96系列(ø32~ø100)已进行产品变更。
请选择新CP96系列。
形式 | 系列 | 动作方式 | 缸筒内径(mm) |
---|---|---|---|
标准型 | CP96 | 单杆双作用 双杆双作用 | 32,40,50,63,80,100,125 |
杆不回转型 | CP96K | 单杆双作用 双杆双作用 | 32,40,50,63,80,100 |
产品特点
■Cycle time shortened
By adopting a new cushion method (Air cushion + Bumper cushion), Cycle time shortened
![](/newproducts/en/cp96/images/02.jpg)
Air cushion + Bumper cushion Combined structure
![](/newproducts/en/cp96/images/03.jpg)
■The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
■Series added New
● Standard type, Double rod: Series CP96-W
● Non-rotating rod type,
Single rod: Series CP96K
Double rod: Series CP96K-W
■Made to Order added New
● Heat resistant cylinder (-XB6)
● Heavy duty scraper (-XC4)
● Coil scraper (-XC35) etc. are added.