无杆型
电动执行器/薄型无杆型 LEM
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-LEM.jpg)
-
・薄型、低重心。
滑台高度:28mm(LEMC/H/HT尺寸25的高度)。
・可与多种导轨组合。
・维护性好。
・电机安装位置:可选择上下、左右。
・可安装用于限位确认或中间信号确认的无触点磁性开关。
・控制性可选(控制器)。
像气缸一样点到点控制(可中间12点停止)
通过输入数值简单地实现位置设定。
・对应控制器/驱动器:JXC□LEC□
安全注意事项
电动执行器/共通注意事项
电动执行器/单独注意事项
磁性开关/共通注意事项
磁性开关·磁性开关的安装
特长
扩展品
简易选型程序
特定开发品信息
环保认证(RoHS)
CE,UKCA/UL 对应表
系统构成图
导向机构 | 系列 | 行程 (mm) | 可搬运重量 (kg) | 速度 (mm/s) | 丝杠 导程 (mm) |
---|---|---|---|---|---|
基本型 | LEMB | 50~2000 | 6,11 | 最大 1000 | 相当于48 |
凸轮随动型 | LEMC | 50~2000 | 10,20 | 最大 1000 | 相当于48 |
单直线导轨型 | LEMH | 50~1500 | 10,20 | 最大 2000 | 相当于48 |
双直线导轨型 | LEMHT | 100~1500 | 10,20 | 最大 2000 | 相当于48 |
产品特点
■Compact, Low Profile
Table height: 28mm
(For LEMC/H/HT, size 25)
Table height reduced by using belt drive and offset guide.
![](/newproducts/en/lem/images/01.jpg)
■Selectable controllability (Controller)
- End to end operation similar to an air cylinder (12 intermediate stop positions)
- Easy position setting using numerical inputs
![](/newproducts/en/lem/images/03.jpg)
- Mounting interchangeable with the conventional E-MY series
![](/newproducts/en/lem/images/04.jpg)
- Can be connected to various types of guide. (Series LEMB)
![](/newproducts/en/lem/images/05.jpg)
- Easy maintenance (Series LEMC/H/HT)
The drive unit and the guide unit are separable.
![](/newproducts/en/lem/images/06.jpg)
■Programless Type (With Stroke Study) Series LECP2
![](/newproducts/en/lem/images/11.jpg)
Stroke end operation similar to an air cylinder is possible.
![](/newproducts/en/lem/images/12.jpg)
■Programless Type Series LECP1
![](/newproducts/en/lem/images/13.jpg)
No Programming
Capable of setting up an electric actuator operation without using a PC or teaching box.
![](/newproducts/en/lem/images/14.jpg)
■Step Data Input Type Series LECP6
![](/newproducts/en/lem/images/15.jpg)
Simple Setting to Use Straight Away
●Easy Mode for Simple Setting
If you want to use it right away, select "Easy Mode."
![](/newproducts/en/lem/images/16.jpg)
●Normal Mode for Detailed Setting
Select normal mode when detailed setting is required.
- Step data can be set in detail.
- Signals and terminal status can be monitored.
- Parameters can be set.
- JOG and constant rate movement, return to origin, test operation and testing of forced output can be performed.