特殊气缸
车架夹紧缸 WRF100
系列 | 缸筒内径(mm) | 行程(mm) |
---|---|---|
WRF100 | 100 | 48 |
产品特点
■High output 20,000 N (Operating pressure: At 0.5 MPa)
High clamping force makes it suitable for a broad range of applications
![](/newproducts/en/wrf/images/01.jpg)
High repeatability
Catcher (detented positioning structure) is a standard feature for repeatable positioning.
![](/newproducts/en/wrf/images/02.jpg)
Dowel pin holes for repeatable mounting when reassembling
Allows for repeatable mount positioning in reassembly.
![](/newproducts/en/wrf/images/03.jpg)