滑台气缸
气动滑台 MXQ□
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-003-MXQ.jpg)
-
・全高降低:10%(27mm :以前30mm)
・产品重量:减轻22%(298g :以前380g)
・允许动能:提高64%(0.09J :以前0.055J)
形式 | 系列 | 动作方式 | 缸径(mm) |
---|---|---|---|
两侧配管型 | MXQ□A | 双作用 | 6,8,12,16,20,25 |
小推力高刚性型 | MXQ□B | 双作用 | 6,8,12,16,20 |
单侧配管型 | MXQ□C | 双作用 | 8,12 |
高度互换型 | MXQ | 双作用 | 6,8,12,16,20,25 |
产品特点
Reduced in height: 10% reduction (27 mm reduction, Current model: 30 mm)
Product weight: 22% reduction (298 g, Current model: 380 g)
Allowable kinetic energy: 64% improvement (0.09 J, Current model: 0.055 J)
∗ Comparison between the double-ported type and the current MXQ12-30 (without adjuster)
![](/newproducts/en/mxq/images/01.jpg)
Select the best actuator with guide according to the application.
![](/newproducts/en/mxq/images/02.jpg)
![](/newproducts/en/mxq/images/03.jpg)
Table configuration for better function and easier maintenance
![](/newproducts/en/mxq/images/06.jpg)
The mounting dimensions are equivalent to the current MXQ series.
![](/newproducts/en/mxq/images/07.jpg)
Various stroke adjusters (Option)
![](/newproducts/en/mxq/images/08.jpg)
Compact auto switch is now available.
・Reed auto switch: D-A9□, D-A9□V
・Solid state auto switch: D-M9□(A), D-M9□W
![](/newproducts/en/mxq/images/11.jpg)
Made to order options have been added. New
・Dual stroke specification
・Side adjuster specification
・Combined use of shock absorber + metal stopper, etc.