空气干燥机
冷冻式空气干燥机/面向东南亚规格 IDFC□

-
・对应热带地区的高温环境
・对应高温环境
环境温度:最高45℃
进口空气温度:最高80℃
露点范围:3℃到20℃
・处理空气流量:4.7m3/min (比以前型号提高33%)
・电源电压:单向AC230V(50Hz)
系列 | 额定入口条件 | 处理空气流量 (m3/min [ANR] ) 出口空気圧力露点温度 3℃ | 处理空气流量 (m3/min [ANR] ) 出口空気圧力露点温度 10℃ | 处理空气流量 (m3/min [ANR] ) 出口空気圧力露点温度 20℃ | 使用冷媒 | 接管口径 |
---|---|---|---|---|---|---|
IDFC60 | 50℃ 0.7MPa | 0.9 | 2.8 | 4.7 | R410A(HFC) GWP:2088 | R1 |
IDFC70 | 50℃ 0.7MPa | 1.6 | 4.7 | 7.8 | R410A(HFC) GWP:2088 | R1 1/2 |
IDFC80 | 50℃ 0.7MPa | 2.2 | 6.5 | 10.9 | R410A(HFC) GWP:2088 | R2 |
IDFC90 | 50℃ 0.7MPa | 3.1 | 9.2 | 15.4 | R410A(HFC) GWP:2088 | R2 |
产品特点
■New stainless steel heat exchanger helps reduce the load of the compressor
■Easier maintenance
● The red zone indicates an overload operation.
Can be used to check for high operating conditions Can notify you when the dustproof filter requires cleaning

■Options
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
■Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]