先导式4、5通电磁阀
带节流阀的真空破坏阀 SJ3A6
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-002-SJ3A6-c.jpg)
-
・内置2个滑阀。
・能够用1个阀来控制真空吸附和破坏。
・阀宽10mm(与SJ3000系列尺寸相同)
・带有能够调节破坏空气流量的节流阀。
・真空侧、破坏侧分别内置可更换的过滤器。
・可与4通电磁阀SJ2000/SJ3000混装(订制)
・集装型号:SS3J3
产品特点
![](/newproducts/en/sj/images/01.jpg)
0.15 W (SJ3000 with power saving circuit)
0.23 W (SJ2000 with power saving circuit)
(Based on SMC life test conditions)
Plug-in connector type (Card edge type)
Series SJ2000 and SJ3000 can be mounted together.
・Can easily increase or decrease stations and replace valves.
・34 pins connector allows up to 16 stations with double solenoids, 32 stations with single solenoids.
![](/newproducts/en/sj/images/02.jpg)
Non plug-in individual wiring compliant, too
![](/newproducts/en/sj/images/04.jpg)
SUP/EXH block assembly with regulator and pressure switch
This pressure regulator is intended to adjust the SUP pressure of the manifold.
Additionally, pressure switch and pressure gauge can be mounted.
![](/newproducts/en/sj/images/05.jpg)
Regulator block
This is a regulator block with the same width (10 mm) as the SJ3000.
Pressure supplied from the D side is used to reduce pressure in the manifold.
The U side valves are all depressurized from the regulator block.
![](/newproducts/en/sj/images/06.jpg)
Valve with speed controller
As a speed controller is built-into this valve, the cylinder speed can be adjusted on the valve side.
Two types, meter-in and meter-out, are set.
![](/newproducts/en/sj/images/07.jpg)
Intermediate connector block assembly
This connector block can be used by inserting it into the middle of the manifold.
This can be used, for example, when you wish to separate electrical control of valves in the same manifold, or when the number of control points is insufficient.
The assembly is also compatible with PC wiring with the power supply terminal.
(Please contact SMC.)
![](/newproducts/en/sj/images/08.jpg)
Two spool valves are built-in.
Vacuum suction and release can be controlled with a single valve.
![](/newproducts/en/sj/images/10.jpg)
- Power consumption 0.15 W (with power saving circuit)
- Width: 10 mm (same size as Series SJ3000)
- Equipped with restrictor to enable flow rate adjustment of release air.
- Replaceable filters are built-in on the vacuum and release sides.
- Equipped with a pressure detection port enabling connection of a pressure switch, etc.
- Can be combined with 4 port solenoid valve, Series SJ2000/3000 (Made to Order).
(Consult SMC for details.) - Enables 2-system pressure switching where the 1(P) port and 3/5(E) are set to different positive pressures.
(In this case, flow can be adjusted on the P-port side only.)