产品信息 »
产品目录
» 无润滑脂 氮气(N2)对应元件
» 工艺气体元件
工艺气体元件
单向阀/真空发生器/流量开关 AP
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-058-AP.jpg)
系列 | 形式 | 主体材质 | 配管连接 | 配管尺寸 |
---|---|---|---|---|
AP | 单向阀 | SUS316L二次熔炼 | 面密封接头 管子焊接 | 1/4'',3/8'' |
AP | 真空发生器 | SUS316L | 面密封接头 管子焊接 | 1/4'',3/8'' |
AP | 流量开关 | SUS316L二次熔炼 SUS316L | 面密封接头 管子焊接 | 1/2'',3/4'' |
产品特点
■Regulators for Ultra High Purity (UHP) Series AP/SL/AZ
- For UHP gas delivery in semiconductor and other clean industries.
- Body material: 316L SS secondary remelt or 316L SS
- Electropolished wetted parts
- Metal seal to atmosphere
■Regulator/Back Pressure Regulator for General Applications Series AK/BP
- For wide variety of applications from semiconductor to general.
- Body material 316 SS or brass available depending on gas.
■Diaphragm Valve for Ultra High Purity Series AP
- For UHP gas delivery in semiconductor and other clean industries.
- Used as gas shutoff valve.
- No spring is used for the wetted parts and drive part is also separated
from the diaphragm. Dead space in the flow path is small to suppress
the particle generation.
■Check Valve/Vacuum Generator/Flow Switch Series AP
[Check valve]
- Fluid back-flow is prevented by back pressure.
- Unique design with only one moving part in the gas stream, an O-ring.
- Springless structure suppresses particle generation by vibration or
chattering or pressure fluctuation on downstream side.
[Vacuum generator]
- Vacuum generation equipment.
- Applicable to emission of unnecessary gas remaining inside the
piping during gas cylinder replacement.
[Flow switch]
- Detects excess flow above a given flow rate, caused by pipe breakage, etc.