产品信息 »
产品目录
» F.R.L组件/压力控制元件
» 电气比例阀
电气比例阀
3.0MPa对应高压电气比例阀 ITVH
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-ITVH.jpg)
-
・最高供给压力:3.0MPa
・设定压力范围:0.2~2.0MPa
无级控制2.0MPa以内的空气压力
・稳定性:±1%F.S.以下
・消耗功率:3W以下
・最大流量:3,000L/min(ANR)
・接触流体部:使用氟素润滑脂
系列 | 接管口径 | 设定压力(MPa) |
---|---|---|
ITVH | 1/4,3/8 | 0.2~2.0 |
产品特点
■Maximum supply pressure:3.0 MPa
■Set pressure range: 0.2 to 2.0 MPa
Stepless control of air pressure up to 2.0 MPa
■Stability: ±1% F.S.*or less
* The value is confined to the static state. Pressure may fluctuate when air is consumed at the output side.
■Power consumption: 3 W or less
■Maximum flow rate: 3000 L / min (ANR)*
* Supply pressure: 3.0 MPa, Set pressure: 1.0 MPa
■Parts in contact with fluid: Fluorine grease
■Pipe thread type: Rc, NPT, G
■Weight: Approx. 630 g*
* Without options
■Digital pressure display
■Linearity: ±1% F.S. or less
■Hysteresis: 1% F.S. or less
■Repeatability: ±1% F.S. or less