产品信息 »
产品目录
» F.R.L组件/压力控制元件
» 三联件F.R.L.
三联件F.R.L.
软启动阀 AV□2000-A・3000-A・4000-A・5000-A
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-AV-guide.jpg)
-
・可缓慢供气,使气动系统的初始压力缓慢上升,并在切断供气后进行急速排气的始动阀。
・消耗功率:0.35W
・流量特性提高:最大2.3倍 C[dm3/ (s・bar) ]:9.2
・节能:主阀切换时的气流为零。
・低速供气时的调节灵敏度提高。
・消音器内置,省空间、省工时
系列 | C [dm3/(s・bar)] | 接管口径 | 使用压力范围(MPa) |
---|---|---|---|
AV□2000-A | 9.2 | 1/4 | 0.2~1.0 |
AV□3000-A | 13.1 | 3/8 | 0.2~1.0 |
AV□4000-A | 19.2 | 1/2 | 0.2~1.0 |
AV□5000-A | 34.8 41.3 | 3/4 1 | 0.2~1.0 |
产品特点
■Soft Start-up Valve
Start-up valve for low speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply
![](/newproducts/en/av-a/images/01.jpg)
■Energy saving
When switching the main valve (exhaust R low speed air supply), the flow passage to port 3(R) is closed with the main valve. Therefore, air does not blow out to the outside.
Simple Specials System
Unit with F.R.L is available with the simple special ordering system. The lead time is almost the same as
the standard product. Please contact your local sales representative for more details.