产品信息 »
产品目录
» 氟树脂元件/氯乙烯元件
» 化学液用阀
化学液用阀
化学液用气控阀/接头一体型 LVC
![](https://www.smcworld.com/upfiles/etc/series/zh-cn/img1-img1-035-LVC.jpg)
系列 | 形式 | 阀形式 | 适合管子外径 | 孔口径 (mmφ) |
---|---|---|---|---|
LVC | 气控型 接头一体型 | N.C./N.O./双作用 | 公制:3~25 英制:1/8~1 | 4~22 |
产品特点
■ Air Operated/Integrated Fitting Type LVC Series
● N.C./N.O./Double acting with same configuration
● Compatible with 100° C fluid temperature
● Body material: New PFA
■ Organic Solvents Compatible
● Body: Stainless steel, Actuator section: ADC, Buffer: FKM/EPDM (Select one)
● Fitting type: Double ferrule fittings, Metal gasket seal fittings, Integrated tubing
● Options: With flow rate adjustment, With indicator, High back pressure (0.5 MPa),
Body wetted parts equivalent to EP grade
● Japan’s Export Trade Control Order: Not applicable for list control