特殊气缸
高精度定位用销钉缸 CKQG-X2370
种类 | 系列 | 缸筒内径(mm) | 行程(mm)) |
---|---|---|---|
内置标准磁石 | CKQG-X2370 | 32, 40, 50 | 25, 30, 40, 50 |
产品特点
■High Precision Rod end Deflection ±0.1 mm or less
Rod end deflection of ±0.1 mm or less is achieved when a load is applied to the rod at its extension end.
![](/newproducts/en/ckq/images/01.jpg)
■Position Reproducibility
Mounting surface ⇔ Rod center Distance accuracy ±0.1 mm
Cylinder mounting surface knock pin hole ⇔ Rod end Distance accuracy ±0.1 mm
![](/newproducts/en/ckq/images/02.jpg)
■Built-in coil scraper
Removes welding spatters, foreign matter, cutting chips, etc. sticking to the piston rod.